WBP_HBL24GB306GYTR_PRODIMAGE
WBP_HBL24GB306GYTR_PRODIMAGE

PlugTrak, Steel, Tamper Resistant, 20A125V, 3' Length, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL24GB306GYTR

PlugTrak, Steel, Tamper Resistant, 20A125V, 3'

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
6
Series
Metal
Style
Tamper Resistant
Type
Single Circuit
UPC
783585453064

Dimensions

Length
3 ft

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A

Logistics

Carton Quantity
2

Resources and downloads