WBP_HBL24GB506GY_PRODIMAGE
WBP_HBL24GB506GY_PRODIMAGE

Metal PlugTrak, 20A 125V, 1 Circuit, 10 Receptacle, 6' Length, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL24GB606GY

Metal PlugTrak, 20A 125V, 1 Circuit, 10 Receptacle, 6' Length, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Pre-Wired PlugTrak
Number of Receptacles
12
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Series
Metal
Style
Standard
Type
Single Circuit
UPC
783585214900

Dimensions

Length
6 ft

Electrical Ratings

Current / Amperage Rating
20 A

Conductor Related

Wire Size
#12 AWG THHN

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
2