Metal Raceway, Bender, HBL500/HBL750 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL600B
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Bender, HBL500/HBL750 Series
Portable bender for HBL500, HBL700 or HBL750 Series Raceways
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Series
HBL500
HBL700
HBL750
Style
Standard
Type
Raceway Bender
UPC
783585217376
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
1
Pallet Quantity
120
Resources and downloads
Specifications
PREMISE_HBL600B_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U9 CatalogPage
WDK S-48 Catalog Page
PREM U49 CatalogPage
WDK S-8 Catalog Page