Metal Raceway, Cutter, HBL500 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL605CUT
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Cutter, HBL500 Series
Portable cutter for HBL500 Series Raceway
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
Dedicated HBL500 Series
Material
Steel
Series
HBL500
HBL700
HBL750
Style
Standard
Type
Raceway Cutter
UPC
783585217383
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
1
Resources and downloads
Specifications
PREMISE_HBL605CUT_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-48 Catalog Page
PREM U49 CatalogPage
WDK S-8 Catalog Page