Metal Raceway, Base Cutter, HBL6750 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL660B
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Base Cutter, HBL6750 Series
Portable cutter for HBL6750 Series Raceway Base
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Material
Steel
Series
HBL6750
Style
Standard
Type
Base Cutter
UPC
783585217529
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Resources and downloads
Specifications
PREMISE_HBL660B_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U33 CatalogPage
PREM U51 CatalogPage
WDK S-50 Catalog Page
WDK S-32 Catalog Page