WBP_PB2SPL10_PRODIMAGE
WBP_PB2SPL10_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, 1 Channel Split Cover, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PB2SPL10

Non-Metallic Raceway, BaseTrak Series, 1 Channel Split Cover, 10'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Color
  • Office White
Construction
Extruded Plastic
Cover Type
Removable
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
No
Item Type
PB2, 2-Channel BaseTrak
Knockouts
None
Material
Thermoplastic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PB2
Style
Two Channel
Type
Cover Only, Split Cover
UPC
783585310046

Dimensions

Dimensions
10 ft x 4.5 in x 1.42 in
Height
1.42 in
Length
10 ft
Width
4.5 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location
Non Hazardous

Logistics

Carton Quantity
120

Resources and downloads