WBP_PS3BC10_PRODIMAGE
WBP_PS3BC10_PRODIMAGE

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 10'

Brand:

Hubbell Premise Wiring

Catalog ID:

PS3BC10

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 10'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Application
  • 10' Base and Cover
Color
  • Office White
Construction
Extruded Plastic
Cover Type
Removable
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Yes
Item Type
PS3, 3-Channel Super BaseTrak
Knockouts
None
Material
Thermoplastic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PS3
Style
Three Channel
Type
Base and Cover
UPC
783585090047

Dimensions

Length
10 ft
Width
6.7 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location
Non Hazardous

Resources and downloads