text.skipToContent text.skipToNavigation

PW1ABC5

By multiple brands 

Catalog ID: PW1ABC5

By Hubbell Wiring Device-Kellems
Catalog ID:  PW1ABC5
Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Adhesive Base, Cover, 5' Length
  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Add to List

More Options

Where to Buy

Product Details

General

Application 5' Base and Cover- Adhesive Back
Color Office White
Construction Extruded Plastic
Cover Type Removable
EU RoHS Indicator Yes
Enclosure Type NEMA 1 Rating
Item Type PW1, WallTrak- Latching
Knockouts None
Material Thermoplastic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series PW1
Style Single Channel, Latching
Type Base and Cover
UPC 783585092027

Dimensions

Length 5 ft
Width 1.19 in

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location Non Hazardous

Logistics

Carton Quantity 100

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing