WBP_PW1BC5_PRODIMAGE
WBP_PW1BC5_PRODIMAGE
WBP_PW1BC5_Side_PRODIMAGE
WBP_PW1BC5_Together_PRODIMAGE
WBP_PW1BC5_End_PRODIMAGE

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 5' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1BC5

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Base, Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

Product details

General

Application
  • 5' Base and Cover
Color
  • Office White
Construction
Extruded Plastic
Cover Type
Removable
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Yes
Item Type
PW1, WallTrak- Latching
Knockouts
None
Material
Thermoplastic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW1
Style
Single Channel, Latching
Type
Base and Cover
UPC
783585092003

Dimensions

Length
5 ft
Width
1.19 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location
Non Hazardous

Logistics

Carton Quantity
100

Resources and downloads