WBP_KP2_PRODIMAGE
WBP_KP2_PRODIMAGE

Device Plates and Accessories, Faceplate, KP Series, 2 Gang, 2 Toggle Openings, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP2

KP Faceplate 2 Gang, 2 Toggle Openings

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

Product details

General

Color
Office White
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style
Toggle Openings(2)
Type
Cover Plates
UPC
783585498041

Dimensions

Width
4.8 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Logistics

Carton Quantity
10

Resources and downloads