text.skipToContent text.skipToNavigation

KP2

by multiple brands 

Catalog ID: KP2

Device Plates <(>&<)> Accessories, Faceplate, KP Series, 2 Gang, 2 Toggle Openings, Office White

Standard Product

Product Details

General

Color Office White
Construction Molded
Cover Type Specific to Non-Metallic Raceway
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Number of Gang(s) 2-Gang
Series
  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style Toggle Openings(2)
Type Plates
UPC 783585498041

Dimensions

Width 4.8 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing