text.skipToContent text.skipToNavigation

KP8

by multiple brands 

Catalog ID: KP8

Device Plates and Accessories, Face Plate, KP Series, 1-Gang, Duplex Opening, Office White

Standard Product

Product Details

General

Application 1) Duplex
Color Office White
Construction Molded
Cover Type Removable
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style Duplex Opening
Sub Brand Face Plates
Type For Raceway Boxes
UPC 783585335438

Dimensions

Width 1.8 in

Certifications and Compliance

Industry Standard(s) UL
Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing