WBP_KP8_PRODIMAGE
WBP_KP8_PRODIMAGE

Device Plates and Accessories, Face Plate, KP Series, 1-Gang, Duplex Opening, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

KP8

Device Plates and Accessories, Face Plate, KP Series, 1-Gang, Duplex Opening, Office White

Standard Product

Product details

General

Application
  • 1) Duplex
Color
  • Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
Series
  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style
Duplex Opening
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335438

Dimensions

Width
1.8 in

Certifications And Compliance

Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
5950