text.skipToContent text.skipToNavigation

PB3FCIB2G

by multiple brands 

Catalog ID: PB3FCIB2G

Non-Metallic Raceway, BaseTrak Series, 2- Gang, Full Capacity Raised Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Item Type PB3 BaseTrak Series
Number of Gang(s) 2-Gang
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series PB3
Style Full Capacity
Type Boxes
UPC 783585090955

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity 10

Resources/Downloads