WBP_PDB12S_PRODIMAGE
WBP_PDB12S_PRODIMAGE

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Brand:

Hubbell Premise Wiring

Catalog ID:

PDB12S

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series
Number of Gang(s)
1-Gang
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
  • PP1
  • PL1
  • PW2
Style
Standard
Type
Boxes
UPC
783585090405

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5
Pallet Quantity
1040