WBP_PT12LPB_PRODIMAGE
WBP_PT12LPB_PRODIMAGE

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT12LPB

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PT1 PremiseTrak Series
Number of Gang(s)
1-Gang
Performance
  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F
Series
PT1
Style
Low Profile
Type
Boxes
UPC
783585337913

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
1170