WBP_PT12TGB_PRODIMAGE
WBP_PT12TGB_PRODIMAGE

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, 2-Gang Box

Brand:

Hubbell Premise Wiring

Catalog ID:

PT12TGB

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, 2-Gang Box

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PT1 PremiseTrak Series
Number of Gang(s)
2-Gang
Performance
  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F
Series
PT1
Style
Deep
Type
Boxes
UPC
783585337852

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5
Pallet Quantity
945

Resources and downloads