WBP_PB3FEBCA_PRODIMAGE
WBP_PB3FEBCA_PRODIMAGE

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Flat Elbow, Base and Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PB3FEBCA

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Flat Elbow, Base and Cover

Standard Product

Product details

General

Application
  • Flat Elbow Base and Cover
Color
  • Office White
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
PB2 and PB3 BaseTrak Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
  • PB2
  • PB3
Style
Flat
Sub Brand
Non-Metallic Raceway
Type
Elbows
UPC
783585310091

Certifications And Compliance

Industry Standard(s)
UL 5A
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10