WBP_PL1EEBC_PRODIMAGE
WBP_PL1EEBC_PRODIMAGE

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, External Elbow

Brand:

Hubbell Premise Wiring

Catalog ID:

PL1EEBC

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, External Elbow

  • Full capacity 1¼ in. bend radius external elbow

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PL1 LANTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
  • PL1
  • PP1
Style
External
Type
Elbows
UPC
783585090269

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
10