WBP_PP1SS_PRODIMAGE
WBP_PP1SS_PRODIMAGE

Non-Metallic Raceway, Latching PremiseTrak, Security Strap

Brand:

Hubbell Premise Wiring

Catalog ID:

PP1SS

Non-Metallic Raceway, Latching PremiseTrak, Security Strap

  • For preventing potential tampering with PP1 PremiseTrak cover
  • Can also be used as a splice cover

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PP1 PremiseTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PP1
Style
Strap
Type
Miscellaneous Fittings
UPC
783585090566

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5

Resources and downloads