WBP_PT1EC_PRODIMAGE
WBP_PT1EC_PRODIMAGE

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, End Cap

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT1EC

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, End Cap

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PT1 PremiseTrak Series
Material
Non-Metallic
Performance
  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F
Series
PT1
Style
End Cap
Type
Miscellaneous Fittings
UPC
783585337968

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
5200