WBP_PT12CA_PRODIMAGE
WBP_PT12CA_PRODIMAGE

Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT12CA

Non-Metallic Raceway, Super BaseTrak, PREMISE-TRAK, PLUGTRAK, Conduit Adapter

Product details

General

Catalog Number

PT12CA

Color

  • Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PT1 PremiseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585337937

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2340