WBP_PW1EE_PRODIMAGE
WBP_PW1EE_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1EE

Non-Metallic Raceway, WallTrak1 Series, External Elbow

  • For outside surfaces at right angles

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW1 WallTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW1
Style
External
Type
Elbows
UPC
783585092041

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5
Pallet Quantity
5850

Resources and downloads