WBP_PW1SC_PRODIMAGE
WBP_PW1SC_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1SC

Non-Metallic Raceway, WallTrak1 Series, Splice Cover

  • For covering potential openings where two lengths of raceway come together

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW1 WallTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW1
Style
Splice Cover
Type
Miscellaneous Fittings
UPC
783585092089

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5

Resources and downloads