WBP_PW1TC_PRODIMAGE
WBP_PW1TC_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, Tee Fitting, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PW1TC

Non-Metallic Raceway, WallTrak1 Series, Tee Fitting

  • For R-connection off PremiseTrak® Raceway

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW1 WallTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW1
Style
Cover Only
Type
Tees
UPC
783585092096

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
10