WBP_PB3IE_PRODIMAGE
WBP_PB3IE_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PB3IE

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

  • Full capacity 1¼ in. bend radius internal elbow

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PB3 BaseTrak Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PB3
Style
Internal
Type
Elbows
UPC
783585090849

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
10