Non-Metallic Raceway, Latching LANTRAK, End Cap
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
PL1EC
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Non-Metallic Raceway, Latching LANTRAK, End Cap
For closing end of raceway
Product details
Resources and downloads
Product details
General
Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PL1 LANTrak (Latching) Series
Material
Non-Metallic
Performance
Environmental - Flame Rating - UL94V-0
Environmental - Temperature Range - -25.6° to 158° F
Series
PL1
PP1
Style
End Cap
Type
Miscellaneous Fittings
UPC
783585090252
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E118895 / E119190
UL Standard UL 5A
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Pallet Quantity
5850
Resources and downloads
Specifications
PREMISE_PL1EC_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U57 CatalogPage
WDK S-62 Catalog Page
WDK S-56 Catalog Page
PREM U63 CatalogPage