WBP_PS3FEBC_PRODIMAGE
WBP_PS3FEBC_PRODIMAGE

Non-Metallic Raceway, Super BaseTrak, Baseand Cover, Flat Elbow

Brand:

Hubbell Premise Wiring

Catalog ID:

PS3FEBC

Non-Metallic Raceway, Super BaseTrak, Baseand Cover, Flat Elbow

  • Full capacity 1¼ in. bend radius flat elbow

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PS3 Super BaseTrak Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PS3
Style
Flat
Type
Elbows
UPC
783585090115

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
10

Resources and downloads