WBP_PW2CACF_PRODIMAGE
WBP_PW2CACF_PRODIMAGE
WBP_PW2CACF_alt_PRODIMAGE

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Ceiling/Conduit Adapter

Brand:

Hubbell Premise Wiring

Catalog ID:

PW2CACF

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2,Ceiling/Conduit Adapter

  • For connecting conduit to raceway
  • Also use for ceiling feeds
  • Has combination ½ in., ¾ in. and 1 in. trade size KOs

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW2 WallTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW2
Style
Conduit Adapter/Ceiling Fitting
Type
Miscellaneous Fittings
UPC
783585090634

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5
Pallet Quantity
990

Resources and downloads