text.skipToContent text.skipToNavigation

PW2EEBC

by multiple brands 

Catalog ID: PW2EEBC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Base and Cover, External Elbow

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Item Type PW2 WallTrak (Latching) Series
Material Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series PW2
Style External
Type Elbows
UPC 783585090665

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity 5

Resources/Downloads