WBP_PW2SC_PRODIMAGE
WBP_PW2SC_PRODIMAGE

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

PW2SC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW2 WallTrak (Latching) Series
Material
Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW2
Style
Splice Cover
Type
Miscellaneous Fittings
UPC
783585090719

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5

Resources and downloads