WBP_PW2TCBC_PRODIMAGE
WBP_PW2TCBC_PRODIMAGE

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Base and Cover, Tee Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PW2TCBC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2,Base and Cover, Tee Fitting

  • Full capacity 1¼ in. bend radius external elbow

Standard Product

Product details

General

Application
Tee Fitting Base and Cover
Color
Office White
Construction
Extruded
EU RoHS Indicator
Yes
Item Type
PW2 WallTrak (Latching) Series
Knockouts
None
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW2
Style
Base and Cover
Type
Tees
UPC
783585090740

Dimensions

Width
4.2 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
1125