text.skipToContent text.skipToNavigation

PW2TCBC

By multiple brands 

Catalog ID: PW2TCBC

By Hubbell Wiring Device-Kellems
Catalog ID:  PW2TCBC
Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Base and Cover , Tee Fitting

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Tee Fitting Base and Cover
Color Office White
Construction Extruded
EU RoHS Indicator Yes
Item Type PW2 WallTrak (Latching) Series
Knockouts None
Material Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series PW2
Style Base and Cover
Type Tees
UPC 783585090740

Dimensions

Width 4.2 in

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 5

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing