WBP_PT205112BK_PRODIMAGE
WBP_PT205112BK_PRODIMAGE

PlugTrak® 6 Foot Base and Cover, 20 A, 9 Duplex, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT206108BK

PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Non-Metallic
Style
Standard
Type
Single Circuit
UPC
783585563312

Logistics

Carton Quantity
25