WBP_PT155112P_PRODIMAGE
WBP_PT155112P_PRODIMAGE

Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 5'L, 5) Duplex, 6'Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT155112P

Non-Metallic Raceway Portable-PLUGTRAK 15A 5'L, 5-Duplex, 6' Cord

  • Pre-punched holes make mounting easy
  • Available in 3ft (0.9m) or 5ft (1.5m) lengths
  • 6ft length, 15 or 20A molded cord set allows reliable access

Product details

General

Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Pre-Wired PlugTrak
Number of Receptacles
5
Performance
  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper
Series
Non-Metallic
Style
Portable
Type
Single Circuit
UPC
783585091006

Dimensions

Length
5 ft

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Wire Size
#12 AWG THHN

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
4