WBP_PT155112_PRODIMAGE
WBP_PT155112_PRODIMAGE

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 15A 125V, 1-Circuit, 4) Duplex

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PT156118

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 15A 125V, 1-Circuit, 4) Duplex

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Pre-Wired PlugTrak
Number of Receptacles
4
Performance
  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper
Series
Non-Metallic
Style
Standard
Type
Single Circuit
UPC
783585091082

Dimensions

Length
6 ft

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Wire Size
#12 AWG THHN

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
10