WBP_PT156112UBK_PRODIMAGE
WBP_PT156112UBK_PRODIMAGE

Raceway, Portable Non-Metallic PlugTrak, 6' Length, 15A 125V, 2) USB, 4) Tamper Resistant Duplex Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

PT156112UBK

Raceway, Portable Non-Metallic PlugTrak, 6' Length, 15A 125V, 2) USB, 4) Tamper Resistant Duplex Openings, Black

  • Tamper Resistant
  • Type-A USB
  • Available in 5 ft. or 6 ft. lengths
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Non-Metallic
Style
Standard
Type
Single Circuit
UPC
783585563060

Logistics

Carton Quantity
1

Resources and downloads