text.skipToContent text.skipToNavigation

A259600AN

By TradeSELECT 

Catalog ID: A259600AN

By TradeSELECT
Catalog ID:  A259600AN
SERVICE POLE 9FT 6IN BLANK AN
  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Blank Pole for communication cables only

Add to List

More Options

Product Details

General

Application Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Finish Type Anodized Aluminum
Material Aluminum
Type Service Pole
UPC 805035052587

Dimensions

Dimensions 2.08 in x 2.13 in x 108.6 in
Height 108.6 in
Length 2.08 in
Width 2.13 in

Certifications and Compliance

Industry Standard(s) CSA Certified