Hubbell Canada_A25
Hubbell Canada_A25

A259622D2

Brand:

TradeSelect

Catalog ID:

A259622D2

SERVICE POLE 9FT 6IN 2KO -1x20AMP DUP.

Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle

Product details

General

Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
Service Pole
UPC
805035052808

Dimensions

Dimensions
2.08 in x 2.13 in x 108.6 in
Height
108.6 in
Length
2.08 in
Width
2.13 in

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads