Aluminum Service Pole, 12'2", 2 Duplex
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBLPP12AAL
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Aluminum Service Pole, 12'2", 2 Duplex
A blank pole with knockouts is offered
Ceiling trim mounting plate and scuff boot
Gray or ivory painted and clear anodized aluminum
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Knockouts
2
Number of Receptacles
2
Performance
Mechanical - Conductors - #12 AWG stranded copper
Series
Three Service Pole
Type
Standard Duplex
UPC
783585319421
Dimensions
Height
146 in
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
1
Pallet Quantity
68
Resources and downloads
Specifications
PREMISE_HBLPP12AAL_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK R-4 Catalog Page
PREM T49 CatalogPage