WBP_HBLPP10W_PRODIMAGE
WBP_HBLPP10W_PRODIMAGE

Aluminum Service Poles, 10' 2" Height, 2)Decorator Duplex, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP10W

Aluminum Service Poles, 10' 2" Height, 2)Decorator Duplex, White

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Knockouts
2
Number of Receptacles
2
Series
Three Service Pole
Type
Standard Duplex
UPC
783585476063

Dimensions

Height
122 in

Logistics

Carton Quantity
1

Resources and downloads