WBP_HBLPP10GF_PRODIMAGE
WBP_HBLPP10GF_PRODIMAGE

Aluminum Service Poles, 12' 2" Height, 1)GFCI, 2) Decorator Duplexes, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP12GF

Aluminum Service Poles, 12' 2" Height, 1)GFCI, 2) Decorator Duplexes, Gray

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
1
Number of Receptacles
3
Series
Three Service Pole
Type
with GFCI Protection
UPC
783585476094

Dimensions

Height
146 in

Resources and downloads