text.skipToContent text.skipToNavigation

HBLPP15GF

by multiple brands 

Catalog ID: HBLPP15GF

Aluminum Service Poles, 15' 2" Height, 1)GFCI Duplex, 2) Decorator Duplexes, Gray

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Knockouts 1
Number Of Receptacles 3
Series Three Service Pole
Type with GFCI Protection
UPC 783585476186

Dimensions

Height 182 in

Resources/Downloads