WBP_HBLPP10GF_PRODIMAGE
WBP_HBLPP10GF_PRODIMAGE

Aluminum Service Poles, 15' 2" Height, 1)GFCI Duplex, 2) Decorator Duplexes, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP15GF

Aluminum Service Poles, 15' 2" Height, 1)GFCI Duplex, 2) Decorator Duplexes, Gray

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
1
Number of Receptacles
3
Series
Three Service Pole
Type
with GFCI Protection
UPC
783585476186

Dimensions

Height
182 in

Resources and downloads