WBP_HBLPPO12AI_PRODIMAGE
WBP_HBLPPO12AI_PRODIMAGE

Aluminum Service Poles, Blank pole with Divider, 15' 2", Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPPO15AI

Aluminum Service Poles, Blank pole with Divider, 15' 2", Ivory

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Knockouts
4
Number of Receptacles
0
Series
Three Service Pole
Type
Blank Pole
UPC
783585345567

Dimensions

Height
182 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads