WBP_HBLPPO12BK_PRODIMAGE
WBP_HBLPPO12BK_PRODIMAGE

Aluminum Service Poles, 10' 2" Height, Blank Pole with Divider, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLPPOBK

Aluminum Service Poles, 10' 2" Height,Blank Pole with Divider, Black

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Knockouts
4
Number of Receptacles
0
Series
Three Service Pole
Type
Blank Pole
UPC
783585476315

Dimensions

Height
122 in

Logistics

Carton Quantity
1
Pallet Quantity
80