text.skipToContent text.skipToNavigation

PPTRIM1

by multiple brands 

Catalog ID: PPTRIM1

Aluminum Service Poles, Trim Kit

Standard Product

Product Details

General

Accessory Type Trim Kit
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Item Type Pre-Wired Service Pole Accessories
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
UPC 783585075518

Dimensions

Width 3.7 in

Certifications and Compliance

Industry Standard(s) UL Listed
Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 10

Resources/Downloads