WBP_HBTCB4BK_PRODIMAGE
WBP_HBTCB4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCB12BK

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Black

  • Support 12" Wide Tray
  • Wall Mount
  • Station Mount with HBTUPC

Standard Product

Product details

General

Application
  • For 12" Tray
Color
  • Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
C-Brackets
Material
Steel
Sub Brand
Wire Basket Tray
Type
  • C-Brackets
  • C-Brackets
UPC
783585417851

Dimensions

Width
12 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous