WBP_HBTCVR4BK_PRODIMAGE
WBP_HBTCVR4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 12" Tray, Steel, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCVR12BK

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 12" Tray, Steel, Black

Standard Product

Product details

General

Application
12" Wide
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Cover Assembly
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585419466

Dimensions

Dimensions
14 in x 8 in x 8 in
Height
8 in
Length
14 in
Width
8 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous