WBP_HBT0204SBK_PRODIMAGE
WBP_HBT0204SBK_PRODIMAGE
WBP_HBT0204BK_alt-2_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
+3
WBP_HBT0204BK_alt-1_PRODIMAGE

Wire Basket Tray, 2" x 8" x 118", Flat, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0208SBK

Wire Basket Tray, Overhead Tray, 2" x 8" x 118", Flat, Black

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Sub Brand
Wire Basket Tray
UPC
783585416410

Dimensions

Cubic Capacity
32 cu.in
Depth
2 in
Dimensions
118 in x 8 in x 2 in
Height
2 in
Length
118 in
Straight Section Length
118 in
Width
8 in

Certifications And Compliance

Industry Standard(s)
  • cUL Classified
  • UL Classified